EDS 8446-2-0400-N00

Material number
926499
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates UL approval
Additional interface No
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Switching outputs 2
Setting range max value 400
Setting range min value 0
Pressure unit BAR
Type of pressure Relative
Display Yes

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 8400 (VDMA) User manual D/E/F
Operating/maintenance instructions EN

(1.3 MB)

EDS 8400 (VDMA) User manual US
Operating/maintenance instructions EN

(0.42 MB)

EDS 8400 Compakt instruction D/E
Operating/maintenance instructions EN

(0.29 MB)

EDS 8400 Quick guide US-Version D/E
Operating/maintenance instructions EN

(0.39 MB)

EDS 8000 Pressure Switch
Product brochure EN

(0.76 MB)