HNT 1221-B-1100-000

Material number
926293
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Measuring range [mm] 1028
Integrated temperature sensor No
Approvals and certificates UL approval
Electrical connection Jacketed cable, length 1 m
Mechanical connection G3/4 external
Output signal 0 to 10 V
Rod length [mm] 1100
Measuring principle Magnetostrictive