Technical data
Measuring range [mm] | 298 |
---|---|
Integrated temperature sensor | Yes |
Approvals and certificates | UL approval |
Electrical connection | M12x1, 5-pole |
Mechanical connection | G3/4 external |
Output signal | CANopen |
Rod length [mm] | 370 |
Measuring principle | Magnetostrictive |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS 926254 HNT 1128 F11 0370 000
Software
EN
(0.01 MB)

EDS_926254_HNT 1128-F11-0370-000
Software
EN
(0.01 MB)