Technical data
Approvals and certificates | ECE type approval, UL approval |
---|---|
Additional interface | IO-Link |
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 2 |
Setting range max value | 25 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Display | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD file 925830 EDS 824 F31 0025 000
Software
EN
(0.03 MB)

IODD-file_925830_EDS 824-F31-0025-000
Software
EN
(0.03 MB)