EDS 34Z6-2-0250-G05-000

Material number
925144
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates UL approval
Additional interface No
Electrical connection M12x1 / 4p
Mechanical connection G1/4 flush membrane, ISO 1179-2
Switching outputs 2
Setting range max value 250
Setting range min value 0
Pressure unit BAR
Type of pressure Relative
Display Yes

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions EN

(2.21 MB)

EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions EN

(1.75 MB)

EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions EN

(2.23 MB)

EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.1 MB)

EDS 3400 Pressure Switch
Product brochure EN

(1.66 MB)

EDS 3400 Pressure Switch Flush membrane
Product brochure EN

(1.69 MB)

EDS 3400 Pressure Switch IO-Link
Product brochure EN

(1.65 MB)