The store will not work correctly in the case when cookies are disabled.
HAT 1236-C01-360L-P01-V106-M01-S2PD-000
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates |
SIL 2, PL D, Cat 2, ECE |
Measuring range, end value |
360 |
Measuring range, initial value |
0 |
Type |
Single-turn |
Electrical connection |
M12x1 male connector, 5-pin, axial |
Housing diameter |
36 mm, round |
Fixing type |
Synchro 4-hole M3 |
Mechanical connection |
10 mm solid shaft, DM 6 mm |
Output signal |
4..20 mA (3-conductor) |
Resolution |
12 bit |
Accuracy |
0.3° max = 0.15° typ |