HLT 2150-R1-006-C01-0130-000

Material number
924998
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection Plug connector M12x1, 4 pole
Mechanical connection M18x1.5 screw-on flange
Output signal 4 .. 20 mA (3-conductor)
Resolution 0.1 mm
Measuring range [mm] 130
Design / geometry Rod
Measuring principle Magnetostrictive
Approvals and certificates No