HDA 4146-A-0010-000-E1

Material number
924653
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal 4 to 20mA (2 conductors)
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 10
Pressure range min value 0
Pressure unit BAR
Type of pressure Absolute

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300 User manual D/E
Operating/maintenance instructions EN

(9.71 MB)

HDA 4100 Pressure Transmitter
Product brochure EN

(6.23 MB)

HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions EN

(8.93 MB)

HDA 4100 Pressure Transmitter shipping applications
Product brochure EN

(5.13 MB)

Pressure transmitters for hydrogen applications
Industry brochure EN

(22.21 MB)