HDA 4844-A-060-000

Material number
924616
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection Binder series 714 M18 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal 4 to 20mA (2 conductors)
Accuracy 0.25% max = 0.125% typ.
Pressure range max value 60
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative