The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Probe length |
350 |
Accuracy |
0.8% max = 0.4% typ. |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
G1/4 A DIN 3852 / external |
Temperature range max value |
100 |
Temperature range min value |
-25 |
Approval |
None |
Output signal |
4 to 20mA (2 conductors) |