HDA 47Z8-H-0600-G01-000

Material number
924415
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection M12x1 / 5p
Mechanical connection G1/2 flush membrane, ISO 1179-2
Output signal HSI interface
Accuracy 0.50% max = 0.25% typ.
Pressure range max value 600
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative