HLT 2100-R1-M08-B01-1000-000

Material number
924322
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection Male connector M16, 8-pin
Mechanical connection M18x1.5 screw-on flange
Output signal 0 to 10 V
Resolution 0.005 mm
Measuring range [mm] 1000
Design / geometry Rod
Measuring principle Magnetostrictive
Approvals and certificates No