Technical data
Display | Yes |
---|---|
Measuring principle | Capacitive |
Rod length [mm] | 730 |
Measuring range [mm] | 590 |
Switching outputs | 2 |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V, IO-Link |
Mechanical connection | Tube 22 mm |
Electrical connection | M12x1, 4-pole |
Integrated temperature sensor | No |
Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_924233_ENS 3216-F31-0730-000-K
Software
EN
(0.05 MB)