HDA 4840-A-0350-424(6m)

Material number
924074
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection Cable
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal 4 to 20mA (2 conductors)
Accuracy 0.25% max = 0.125% typ.
Pressure range max value 350
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4800 User manual D/E/F
Operating/maintenance instructions EN

(1.31 MB)

HDA 4800 for iron and steel works User manual D/E
Operating/maintenance instructions EN

(1 MB)

HDA 4800 Pressure Transmitter
Product brochure EN

(4.5 MB)

HDA 4800 Pressure Transmitter for Iron and Steelworks
Product brochure EN

(2.7 MB)

Pressure transmitters for hydrogen applications
Product brochure EN

(22.21 MB)

Pressure transmitters for hydrogen applications
Industry brochure EN

(22.21 MB)