HLT 2100-R1-S00-S16-0850-G24-002-000

Material number
923968
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection CONTACT male connector, 12-pin
Mechanical connection M18x1.5 screw-on flange
Output signal Synchronous serial interface
Resolution 0.001 mm
Measuring range [mm] 850
Design / geometry Rod
Measuring principle Magnetostrictive
Approvals and certificates No