HDA 4846-B-016-031(-1...16bar)

Material number
923322
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal 0 to 10V
Accuracy 0.25% max = 0.125% typ.
Pressure range max value 16
Pressure range min value -1
Pressure unit BAR
Type of pressure Relative