ETS 3226-2-100-V00

Material number
923122
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Temperature probe length 100
Approvals and certificates UL approval
Additional interface No
Switching outputs 2
Temperature range max value 100
Temperature range min value -25
Temperature probe Integrated
Display Yes
Electrical connection M12x1 / 4p
Mechanical connection G1/2 DIN 3852 / external

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 3200/3800 UL User manual D/E/F
Operating/maintenance instructions EN

(1.62 MB)

ETS 3200/3800 VDMA User manual D/E
Operating/maintenance instructions EN

(1.25 MB)

ETS 3200/3800 IO-Link User manual D/E
Operating/maintenance instructions EN

(2.96 MB)

ETS 3200 Temperature Switch
Product brochure EN

(0.91 MB)

Electronic Temperature Switch ETS 3200 for Tank Mounting
Product brochure EN

(0.88 MB)

Electronic Temperature Switch ETS 3200 Pressure-Resistant for InlineMounting
Product brochure EN

(0.87 MB)

Electronic Temperature Switch ETS 3200 for Tank Installation with MenuNavigation to VDMA
Product brochure EN

(0.78 MB)

Electronic Temperature Switch ETS 3200 for Tank Installation withIO-Link Interface
Product brochure EN

(0.77 MB)

Electronic Temperature Switch ETS 3200 Pressure Resistant for InlineInstallation with Menu Navigation to VDMA
Product brochure EN

(0.77 MB)

ETS 3200 Temperature Switch IO-Link
Product brochure EN

(0.82 MB)