The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection |
M12x1, 4-pole |
Mechanical connection |
M30 x 1.5 |
Additional interface |
4 to 20mA (2 conductors), 0 to 10V |
Switching outputs |
1 |
Measuring range [mm] |
6400 |
Measuring principle |
Ultrasonic sound |
Display |
Yes |
Approvals and certificates |
No |