HNS 526-2-0480-000-F

Material number
922652
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection M12x1, 4-pole
Mechanical connection M30 x 1.5
Additional interface No
Switching outputs 2
Measuring range [mm] 480
Measuring principle Ultrasonic sound
Display Yes
Approvals and certificates No