HNS 526-2-0280-000-F

Material number
922650
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection M12x1, 4-pole
Mechanical connection M30 x 1.5
Additional interface No
Switching outputs 2
Measuring range [mm] 280
Measuring principle Ultrasonic sound
Display Yes
Approvals and certificates No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 526 User manual D/E/F
Operating/maintenance instructions EN

(1.6 MB)

HNS 526 Level Switch
Product brochure EN

(0.93 MB)