Technical data
Approvals and certificates | ATEX, CSA, IECEx |
---|---|
Additional interface | No |
Electrical connection | Conduit 1/2-14 NPT single lead |
Mechanical connection | 1/4-18 NPT / internal |
Switching outputs | 1 |
Setting range max value | 9000 |
Setting range min value | 0 |
Pressure unit | PSI |
Type of pressure | Relative |
Display | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval KEMA10ATEX0100X E
Approval and certificate
EN
(2.26 MB)

CSA Approval 2032612 E
Approval and certificate
EN
(0 MB)

IECEx Approval IECExKEM10.0053X E
Approval and certificate
EN
(0 MB)