HLT 2100-R1-P61-PRO-1494-000

Material number
921706
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Electrical connection 2 x M12x1, 5-pol. + M8 4-pol.
Mechanical connection M18x1.5 screw-on flange
Output signal Profibus DP-V0
Resolution 0.001 mm
Measuring range [mm] 1494
Design / geometry Rod
Measuring principle Magnetostrictive
Approvals and certificates No