HLS 528-3-0250-000-F

Material number
921292
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates No
Mechanical connection M30x1.5
Output signal 4 to 20 mA, 0 to 10 V
Switching outputs 1 switching output
Measuring range [mm] 250
Measuring principle Ultrasonic sound
Accuracy 2,00
Display Yes
Electrical connection M12x1, 5-pole