Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 18093 00001 | Download 0.88 MB |
[ "CS" ] | 18093 00001 | Download 0.88 MB |
[ "DA" ] | 18093 00001 | Download 0.88 MB |
[ "DE" ] | 18093 00001 | Download 0.88 MB |
[ "DE-AT" ] | 18093 00001 | Download 0.88 MB |
[ "DE-CH" ] | 18093 00001 | Download 0.88 MB |
[ "EN" ] | 18093 00001 | Download 0 MB |
[ "EN-AE" ] | 18093 00001 | Download 0.88 MB |
[ "EN-CH" ] | 18093 00001 | Download 0.88 MB |
[ "EN-IN" ] | 18093 00001 | Download 0.88 MB |
[ "EN-PL" ] | 18093 00001 | Download 0.88 MB |
[ "EN-ZA" ] | 18093 00001 | Download 0.88 MB |
[ "ES" ] | 18093 00001 | Download 0.88 MB |
[ "ES-AR" ] | 18093 00001 | Download 0.88 MB |
[ "ES-MX" ] | 18093 00001 | Download 0.88 MB |
[ "FI" ] | 18093 00001 | Download 0.88 MB |
[ "FR" ] | 18093 00001 | Download 0.88 MB |
[ "FR-CH" ] | 18093 00001 | Download 0.88 MB |
[ "HU" ] | 18093 00001 | Download 0.88 MB |
[ "ID" ] | 18093 00001 | Download 0 MB |
[ "IT" ] | 18093 00001 | Download 0.88 MB |
[ "IT-CH" ] | 18093 00001 | Download 0.88 MB |
[ "JA" ] | 18093 00001 | Download 0.88 MB |
[ "KO" ] | 18093 00001 | Download 0.88 MB |
[ "MS" ] | 18093 00001 | Download 0.88 MB |
[ "NL" ] | 18093 00001 | Download 0.88 MB |
[ "NL-BE" ] | 18093 00001 | Download 0.88 MB |
[ "NO" ] | 18093 00001 | Download 0.88 MB |
[ "PL" ] | 18093 00001 | Download 0.88 MB |
[ "PT" ] | 18093 00001 | Download 0.88 MB |
[ "SK" ] | 18093 00001 | Download 0.88 MB |
[ "SV" ] | 18093 00001 | Download 0.88 MB |
[ "TR" ] | 18093 00001 | Download 0.88 MB |
[ "ZH" ] | 18093 00001 | Download 0.88 MB |
[ "BG" ] | PRO18328-00001 | Download 0.85 MB |
[ "CS" ] | PRO18328-00001 | Download 0.85 MB |
[ "DA" ] | PRO18328-00001 | Download 0.85 MB |
[ "DE" ] | PRO18328-00001 | Download 0.82 MB |
[ "DE-AT" ] | PRO18328-00001 | Download 0.82 MB |
[ "DE-CH" ] | PRO18328-00001 | Download 0.82 MB |
[ "EN" ] | PRO18328-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-CH" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-IN" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-PL" ] | PRO18328-00001 | Download 0.85 MB |
[ "EN-ZA" ] | PRO18328-00001 | Download 0.85 MB |
[ "ES" ] | PRO18328-00001 | Download 0.85 MB |
[ "ES-AR" ] | PRO18328-00001 | Download 0.85 MB |
[ "ES-MX" ] | PRO18328-00001 | Download 0.85 MB |
[ "FI" ] | PRO18328-00001 | Download 0.85 MB |
[ "FR" ] | PRO18328-00001 | Download 0.68 MB |
[ "FR-CH" ] | PRO18328-00001 | Download 0.68 MB |
[ "HU" ] | PRO18328-00001 | Download 0.85 MB |
[ "ID" ] | PRO18328-00001 | Download 0 MB |
[ "IT" ] | PRO18328-00001 | Download 0.85 MB |
[ "IT-CH" ] | PRO18328-00001 | Download 0.85 MB |
[ "JA" ] | PRO18328-00001 | Download 0.85 MB |
[ "KO" ] | PRO18328-00001 | Download 0.85 MB |
[ "MS" ] | PRO18328-00001 | Download 0.85 MB |
[ "NL" ] | PRO18328-00001 | Download 0.85 MB |
[ "NL-BE" ] | PRO18328-00001 | Download 0.85 MB |
[ "NO" ] | PRO18328-00001 | Download 0.85 MB |
[ "PL" ] | PRO18328-00001 | Download 0.85 MB |
[ "PT" ] | PRO18328-00001 | Download 0.85 MB |
[ "SK" ] | PRO18328-00001 | Download 0.85 MB |
[ "SV" ] | PRO18328-00001 | Download 0.85 MB |
[ "TR" ] | PRO18328-00001 | Download 0.85 MB |
[ "ZH" ] | PRO18328-00001 | Download 0.85 MB |
[ "BG" ] | 183281 00001 | Download 0.75 MB |
[ "CS" ] | 183281 00001 | Download 0.75 MB |
[ "DA" ] | 183281 00001 | Download 0.75 MB |
[ "DE" ] | 183281 00001 | Download 0.72 MB |
[ "DE-AT" ] | 183281 00001 | Download 0.72 MB |
[ "DE-CH" ] | 183281 00001 | Download 0.72 MB |
[ "EN" ] | 183281 00001 | Download 0 MB |
[ "EN-AE" ] | 183281 00001 | Download 0.75 MB |
[ "EN-CH" ] | 183281 00001 | Download 0.75 MB |
[ "EN-IN" ] | 183281 00001 | Download 0.75 MB |
[ "EN-PL" ] | 183281 00001 | Download 0.75 MB |
[ "EN-ZA" ] | 183281 00001 | Download 0.75 MB |
[ "ES" ] | 183281 00001 | Download 0.75 MB |
[ "ES-AR" ] | 183281 00001 | Download 0.75 MB |
[ "ES-MX" ] | 183281 00001 | Download 0.75 MB |
[ "FI" ] | 183281 00001 | Download 0.75 MB |
[ "FR" ] | 183281 00001 | Download 0.75 MB |
[ "FR-CH" ] | 183281 00001 | Download 0.75 MB |
[ "HU" ] | 183281 00001 | Download 0.75 MB |
[ "ID" ] | 183281 00001 | Download 0 MB |
[ "IT" ] | 183281 00001 | Download 0.75 MB |
[ "IT-CH" ] | 183281 00001 | Download 0.75 MB |
[ "JA" ] | 183281 00001 | Download 0.75 MB |
[ "KO" ] | 183281 00001 | Download 0.75 MB |
[ "MS" ] | 183281 00001 | Download 0.75 MB |
[ "NL" ] | 183281 00001 | Download 0.75 MB |
[ "NL-BE" ] | 183281 00001 | Download 0.75 MB |
[ "NO" ] | 183281 00001 | Download 0.75 MB |
[ "PL" ] | 183281 00001 | Download 0.75 MB |
[ "PT" ] | 183281 00001 | Download 0.75 MB |
[ "SK" ] | 183281 00001 | Download 0.75 MB |
[ "SV" ] | 183281 00001 | Download 0.75 MB |
[ "TR" ] | 183281 00001 | Download 0.75 MB |
[ "ZH" ] | 183281 00001 | Download 0.75 MB |
[ "BG" ] | PRO183282-00001 | Download 0.8 MB |
[ "CS" ] | PRO183282-00001 | Download 0.8 MB |
[ "DA" ] | PRO183282-00001 | Download 0.8 MB |
[ "DE" ] | PRO183282-00001 | Download 0.8 MB |
[ "DE-AT" ] | PRO183282-00001 | Download 0.8 MB |
[ "DE-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN" ] | PRO183282-00001 | Download 0 MB |
[ "EN-AE" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-IN" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-PL" ] | PRO183282-00001 | Download 0.8 MB |
[ "EN-ZA" ] | PRO183282-00001 | Download 0.8 MB |
[ "ES" ] | PRO183282-00001 | Download 0.8 MB |
[ "ES-AR" ] | PRO183282-00001 | Download 0.8 MB |
[ "ES-MX" ] | PRO183282-00001 | Download 0.8 MB |
[ "FI" ] | PRO183282-00001 | Download 0.8 MB |
[ "FR" ] | PRO183282-00001 | Download 0.8 MB |
[ "FR-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "HU" ] | PRO183282-00001 | Download 0.8 MB |
[ "ID" ] | PRO183282-00001 | Download 0 MB |
[ "IT" ] | PRO183282-00001 | Download 0.8 MB |
[ "IT-CH" ] | PRO183282-00001 | Download 0.8 MB |
[ "JA" ] | PRO183282-00001 | Download 0.8 MB |
[ "KO" ] | PRO183282-00001 | Download 0.8 MB |
[ "MS" ] | PRO183282-00001 | Download 0.8 MB |
[ "NL" ] | PRO183282-00001 | Download 0.8 MB |
[ "NL-BE" ] | PRO183282-00001 | Download 0.8 MB |
[ "NO" ] | PRO183282-00001 | Download 0.8 MB |
[ "PL" ] | PRO183282-00001 | Download 0.8 MB |
[ "PT" ] | PRO183282-00001 | Download 0.8 MB |
[ "SK" ] | PRO183282-00001 | Download 0.8 MB |
[ "SV" ] | PRO183282-00001 | Download 0.8 MB |
[ "TR" ] | PRO183282-00001 | Download 0.8 MB |
[ "ZH" ] | PRO183282-00001 | Download 0.8 MB |
Temperature probe length | 0.0 |
---|---|
Approvals and certificates | UL approval |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V |
Switching outputs | 1 |
Temperature range max value | 150 |
Temperature range min value | -30 |
Temperature probe | discontinued |
Display | Yes |
Electrical connection | M12x1 / 4p |
Mechanical connection | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Electronic Temperature Switch ETS 3800 for Separate Temperature Probe
Product brochure
EN
(0 MB)
Electronic Temperature Switch ETS 3800 for Separate Temperature Probewith Menu Navigation to VDMA
Product brochure
EN
(0 MB)