Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 18092 00001 | Download 0.91 MB |
[ "CS" ] | 18092 00001 | Download 0.91 MB |
[ "DA" ] | 18092 00001 | Download 0.91 MB |
[ "DE" ] | 18092 00001 | Download 0.91 MB |
[ "DE-AT" ] | 18092 00001 | Download 0.91 MB |
[ "DE-CH" ] | 18092 00001 | Download 0.91 MB |
[ "EN" ] | 18092 00001 | Download 0.91 MB |
[ "EN-AE" ] | 18092 00001 | Download 0.91 MB |
[ "EN-CH" ] | 18092 00001 | Download 0.91 MB |
[ "EN-IN" ] | 18092 00001 | Download 0.91 MB |
[ "EN-PL" ] | 18092 00001 | Download 0.91 MB |
[ "EN-ZA" ] | 18092 00001 | Download 0.91 MB |
[ "ES" ] | 18092 00001 | Download 0.91 MB |
[ "ES-AR" ] | 18092 00001 | Download 0.91 MB |
[ "ES-MX" ] | 18092 00001 | Download 0.91 MB |
[ "FI" ] | 18092 00001 | Download 0.91 MB |
[ "FR" ] | 18092 00001 | Download 0.91 MB |
[ "FR-CH" ] | 18092 00001 | Download 0.91 MB |
[ "HU" ] | 18092 00001 | Download 0.91 MB |
[ "ID" ] | 18092 00001 | Download 0.91 MB |
[ "IT" ] | 18092 00001 | Download 0.91 MB |
[ "IT-CH" ] | 18092 00001 | Download 0.91 MB |
[ "JA" ] | 18092 00001 | Download 0.91 MB |
[ "KO" ] | 18092 00001 | Download 0.91 MB |
[ "MS" ] | 18092 00001 | Download 0.91 MB |
[ "NL" ] | 18092 00001 | Download 0.91 MB |
[ "NL-BE" ] | 18092 00001 | Download 0.91 MB |
[ "NO" ] | 18092 00001 | Download 0.91 MB |
[ "PL" ] | 18092 00001 | Download 0.91 MB |
[ "PT" ] | 18092 00001 | Download 0.91 MB |
[ "SK" ] | 18092 00001 | Download 0.91 MB |
[ "SV" ] | 18092 00001 | Download 0.91 MB |
[ "TR" ] | 18092 00001 | Download 0.91 MB |
[ "ZH" ] | 18092 00001 | Download 0.91 MB |
[ "BG" ] | PRO18319-00001 | Download 0.88 MB |
[ "CS" ] | PRO18319-00001 | Download 0.88 MB |
[ "DA" ] | PRO18319-00001 | Download 0.88 MB |
[ "DE" ] | PRO18319-00001 | Download 0.85 MB |
[ "DE-AT" ] | PRO18319-00001 | Download 0.85 MB |
[ "DE-CH" ] | PRO18319-00001 | Download 0.85 MB |
[ "EN" ] | PRO18319-00001 | Download 0.88 MB |
[ "EN-AE" ] | PRO18319-00001 | Download 0.88 MB |
[ "EN-CH" ] | PRO18319-00001 | Download 0.88 MB |
[ "EN-IN" ] | PRO18319-00001 | Download 0.88 MB |
[ "EN-PL" ] | PRO18319-00001 | Download 0.88 MB |
[ "EN-ZA" ] | PRO18319-00001 | Download 0.88 MB |
[ "ES" ] | 18319 00001 | Download 0.75 MB |
[ "ES-AR" ] | 18319 00001 | Download 0.75 MB |
[ "ES-MX" ] | 18319 00001 | Download 0.75 MB |
[ "FI" ] | PRO18319-00001 | Download 0.88 MB |
[ "FR" ] | PRO18319-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO18319-00001 | Download 0.7 MB |
[ "HU" ] | PRO18319-00001 | Download 0.88 MB |
[ "ID" ] | PRO18319-00001 | Download 0.88 MB |
[ "IT" ] | PRO18319-00001 | Download 0.88 MB |
[ "IT-CH" ] | PRO18319-00001 | Download 0.88 MB |
[ "JA" ] | PRO18319-00001 | Download 0.88 MB |
[ "KO" ] | PRO18319-00001 | Download 0.88 MB |
[ "MS" ] | PRO18319-00001 | Download 0.88 MB |
[ "NL" ] | PRO18319-00001 | Download 0.88 MB |
[ "NL-BE" ] | PRO18319-00001 | Download 0.88 MB |
[ "NO" ] | PRO18319-00001 | Download 0.88 MB |
[ "PL" ] | PRO18319-00001 | Download 0.88 MB |
[ "PT" ] | PRO18319-00001 | Download 0.88 MB |
[ "SK" ] | PRO18319-00001 | Download 0.88 MB |
[ "SV" ] | PRO18319-00001 | Download 0.88 MB |
[ "TR" ] | PRO18319-00001 | Download 0.88 MB |
[ "ZH" ] | PRO18319-00001 | Download 0.88 MB |
[ "BG" ] | PRO18327-00001 | Download 0.87 MB |
[ "CS" ] | PRO18327-00001 | Download 0.87 MB |
[ "DA" ] | PRO18327-00001 | Download 0.87 MB |
[ "DE" ] | PRO18327-00001 | Download 0.86 MB |
[ "DE-AT" ] | PRO18327-00001 | Download 0.86 MB |
[ "DE-CH" ] | PRO18327-00001 | Download 0.86 MB |
[ "EN" ] | PRO18327-00001 | Download 0.87 MB |
[ "EN-AE" ] | PRO18327-00001 | Download 0.87 MB |
[ "EN-CH" ] | PRO18327-00001 | Download 0.87 MB |
[ "EN-IN" ] | PRO18327-00001 | Download 0.87 MB |
[ "EN-PL" ] | PRO18327-00001 | Download 0.87 MB |
[ "EN-ZA" ] | PRO18327-00001 | Download 0.87 MB |
[ "ES" ] | PRO18327-00001 | Download 0.87 MB |
[ "ES-AR" ] | PRO18327-00001 | Download 0.87 MB |
[ "ES-MX" ] | PRO18327-00001 | Download 0.87 MB |
[ "FI" ] | PRO18327-00001 | Download 0.87 MB |
[ "FR" ] | PRO18327-00001 | Download 0.71 MB |
[ "FR-CH" ] | PRO18327-00001 | Download 0.71 MB |
[ "HU" ] | PRO18327-00001 | Download 0.87 MB |
[ "ID" ] | PRO18327-00001 | Download 0.87 MB |
[ "IT" ] | PRO18327-00001 | Download 0.87 MB |
[ "IT-CH" ] | PRO18327-00001 | Download 0.87 MB |
[ "JA" ] | PRO18327-00001 | Download 0.87 MB |
[ "KO" ] | PRO18327-00001 | Download 0.87 MB |
[ "MS" ] | PRO18327-00001 | Download 0.87 MB |
[ "NL" ] | PRO18327-00001 | Download 0.87 MB |
[ "NL-BE" ] | PRO18327-00001 | Download 0.87 MB |
[ "NO" ] | PRO18327-00001 | Download 0.87 MB |
[ "PL" ] | 18327 00001 | Download 0.25 MB |
[ "PT" ] | PRO18327-00001 | Download 0.87 MB |
[ "SK" ] | PRO18327-00001 | Download 0.87 MB |
[ "SV" ] | PRO18327-00001 | Download 0.87 MB |
[ "TR" ] | PRO18327-00001 | Download 0.87 MB |
[ "ZH" ] | PRO18327-00001 | Download 0.87 MB |
[ "BG" ] | 183191 00001 | Download 0.78 MB |
[ "CS" ] | 183191 00001 | Download 0.78 MB |
[ "DA" ] | 183191 00001 | Download 0.78 MB |
[ "DE" ] | 183191 00001 | Download 0.75 MB |
[ "DE-AT" ] | 183191 00001 | Download 0.75 MB |
[ "DE-CH" ] | 183191 00001 | Download 0.75 MB |
[ "EN" ] | 183191 00001 | Download 0.78 MB |
[ "EN-AE" ] | 183191 00001 | Download 0.78 MB |
[ "EN-CH" ] | 183191 00001 | Download 0.78 MB |
[ "EN-IN" ] | 183191 00001 | Download 0.78 MB |
[ "EN-PL" ] | 183191 00001 | Download 0.78 MB |
[ "EN-ZA" ] | 183191 00001 | Download 0.78 MB |
[ "ES" ] | 183191 00001 | Download 0.78 MB |
[ "ES-AR" ] | 183191 00001 | Download 0.78 MB |
[ "ES-MX" ] | 183191 00001 | Download 0.78 MB |
[ "FI" ] | 183191 00001 | Download 0.78 MB |
[ "FR" ] | 183191 00001 | Download 0.78 MB |
[ "FR-CH" ] | 183191 00001 | Download 0.78 MB |
[ "HU" ] | 183191 00001 | Download 0.78 MB |
[ "ID" ] | 183191 00001 | Download 0.78 MB |
[ "IT" ] | 183191 00001 | Download 0.78 MB |
[ "IT-CH" ] | 183191 00001 | Download 0.78 MB |
[ "JA" ] | 183191 00001 | Download 0.78 MB |
[ "KO" ] | 183191 00001 | Download 0.78 MB |
[ "MS" ] | 183191 00001 | Download 0.78 MB |
[ "NL" ] | 183191 00001 | Download 0.78 MB |
[ "NL-BE" ] | 183191 00001 | Download 0.78 MB |
[ "NO" ] | 183191 00001 | Download 0.78 MB |
[ "PL" ] | 183191 00001 | Download 0.78 MB |
[ "PT" ] | 183191 00001 | Download 0.78 MB |
[ "SK" ] | 183191 00001 | Download 0.78 MB |
[ "SV" ] | 183191 00001 | Download 0.78 MB |
[ "TR" ] | 183191 00001 | Download 0.78 MB |
[ "ZH" ] | 183191 00001 | Download 0.78 MB |
[ "BG" ] | 183192 00001 | Download 0.77 MB |
[ "CS" ] | 183192 00001 | Download 0.77 MB |
[ "DA" ] | 183192 00001 | Download 0.77 MB |
[ "DE" ] | 183192 00001 | Download 0.75 MB |
[ "DE-AT" ] | 183192 00001 | Download 0.75 MB |
[ "DE-CH" ] | 183192 00001 | Download 0.75 MB |
[ "EN" ] | 183192 00001 | Download 0.77 MB |
[ "EN-AE" ] | 183192 00001 | Download 0.77 MB |
[ "EN-CH" ] | 183192 00001 | Download 0.77 MB |
[ "EN-IN" ] | 183192 00001 | Download 0.77 MB |
[ "EN-PL" ] | 183192 00001 | Download 0.77 MB |
[ "EN-ZA" ] | 183192 00001 | Download 0.77 MB |
[ "ES" ] | 183192 00001 | Download 0.77 MB |
[ "ES-AR" ] | 183192 00001 | Download 0.77 MB |
[ "ES-MX" ] | 183192 00001 | Download 0.77 MB |
[ "FI" ] | 183192 00001 | Download 0.77 MB |
[ "FR" ] | 183192 00001 | Download 0.77 MB |
[ "FR-CH" ] | 183192 00001 | Download 0.77 MB |
[ "HU" ] | 183192 00001 | Download 0.77 MB |
[ "ID" ] | 183192 00001 | Download 0.77 MB |
[ "IT" ] | 183192 00001 | Download 0.77 MB |
[ "IT-CH" ] | 183192 00001 | Download 0.77 MB |
[ "JA" ] | 183192 00001 | Download 0.77 MB |
[ "KO" ] | 183192 00001 | Download 0.77 MB |
[ "MS" ] | 183192 00001 | Download 0.77 MB |
[ "NL" ] | 183192 00001 | Download 0.77 MB |
[ "NL-BE" ] | 183192 00001 | Download 0.77 MB |
[ "NO" ] | 183192 00001 | Download 0.77 MB |
[ "PL" ] | 183192 00001 | Download 0.77 MB |
[ "PT" ] | 183192 00001 | Download 0.77 MB |
[ "SK" ] | 183192 00001 | Download 0.77 MB |
[ "SV" ] | 183192 00001 | Download 0.77 MB |
[ "TR" ] | 183192 00001 | Download 0.77 MB |
[ "ZH" ] | 183192 00001 | Download 0.77 MB |
[ "BG" ] | 183271 00001 | Download 0.77 MB |
[ "CS" ] | 183271 00001 | Download 0.77 MB |
[ "DA" ] | 183271 00001 | Download 0.77 MB |
[ "DE" ] | 183271 00001 | Download 0.74 MB |
[ "DE-AT" ] | 183271 00001 | Download 0.74 MB |
[ "DE-CH" ] | 183271 00001 | Download 0.74 MB |
[ "EN" ] | 183271 00001 | Download 0.77 MB |
[ "EN-AE" ] | 183271 00001 | Download 0.77 MB |
[ "EN-CH" ] | 183271 00001 | Download 0.77 MB |
[ "EN-IN" ] | 183271 00001 | Download 0.77 MB |
[ "EN-PL" ] | 183271 00001 | Download 0.77 MB |
[ "EN-ZA" ] | 183271 00001 | Download 0.77 MB |
[ "ES" ] | 183271 00001 | Download 0.77 MB |
[ "ES-AR" ] | 183271 00001 | Download 0.77 MB |
[ "ES-MX" ] | 183271 00001 | Download 0.77 MB |
[ "FI" ] | 183271 00001 | Download 0.77 MB |
[ "FR" ] | 183271 00001 | Download 0.77 MB |
[ "FR-CH" ] | 183271 00001 | Download 0.77 MB |
[ "HU" ] | 183271 00001 | Download 0.77 MB |
[ "ID" ] | 183271 00001 | Download 0.77 MB |
[ "IT" ] | 183271 00001 | Download 0.77 MB |
[ "IT-CH" ] | 183271 00001 | Download 0.77 MB |
[ "JA" ] | 183271 00001 | Download 0.77 MB |
[ "KO" ] | 183271 00001 | Download 0.77 MB |
[ "MS" ] | 183271 00001 | Download 0.77 MB |
[ "NL" ] | 183271 00001 | Download 0.77 MB |
[ "NL-BE" ] | 183271 00001 | Download 0.77 MB |
[ "NO" ] | 183271 00001 | Download 0.77 MB |
[ "PL" ] | 183271 00001 | Download 0.77 MB |
[ "PT" ] | 183271 00001 | Download 0.77 MB |
[ "SK" ] | 183271 00001 | Download 0.77 MB |
[ "SV" ] | 183271 00001 | Download 0.77 MB |
[ "TR" ] | 183271 00001 | Download 0.77 MB |
[ "ZH" ] | 183271 00001 | Download 0.77 MB |
[ "BG" ] | PRO183272-00001 | Download 0.82 MB |
[ "CS" ] | PRO183272-00001 | Download 0.82 MB |
[ "DA" ] | PRO183272-00001 | Download 0.82 MB |
[ "DE" ] | PRO183272-00001 | Download 0.83 MB |
[ "DE-AT" ] | PRO183272-00001 | Download 0.83 MB |
[ "DE-CH" ] | PRO183272-00001 | Download 0.83 MB |
[ "EN" ] | PRO183272-00001 | Download 0.82 MB |
[ "EN-AE" ] | PRO183272-00001 | Download 0.82 MB |
[ "EN-CH" ] | PRO183272-00001 | Download 0.82 MB |
[ "EN-IN" ] | PRO183272-00001 | Download 0.82 MB |
[ "EN-PL" ] | PRO183272-00001 | Download 0.82 MB |
[ "EN-ZA" ] | PRO183272-00001 | Download 0.82 MB |
[ "ES" ] | PRO183272-00001 | Download 0.82 MB |
[ "ES-AR" ] | PRO183272-00001 | Download 0.82 MB |
[ "ES-MX" ] | PRO183272-00001 | Download 0.82 MB |
[ "FI" ] | PRO183272-00001 | Download 0.82 MB |
[ "FR" ] | PRO183272-00001 | Download 0.82 MB |
[ "FR-CH" ] | PRO183272-00001 | Download 0.82 MB |
[ "HU" ] | PRO183272-00001 | Download 0.82 MB |
[ "ID" ] | PRO183272-00001 | Download 0.82 MB |
[ "IT" ] | PRO183272-00001 | Download 0.82 MB |
[ "IT-CH" ] | PRO183272-00001 | Download 0.82 MB |
[ "JA" ] | PRO183272-00001 | Download 0.82 MB |
[ "KO" ] | PRO183272-00001 | Download 0.82 MB |
[ "MS" ] | PRO183272-00001 | Download 0.82 MB |
[ "NL" ] | PRO183272-00001 | Download 0.82 MB |
[ "NL-BE" ] | PRO183272-00001 | Download 0.82 MB |
[ "NO" ] | PRO183272-00001 | Download 0.82 MB |
[ "PL" ] | PRO183272-00001 | Download 0.82 MB |
[ "PT" ] | PRO183272-00001 | Download 0.82 MB |
[ "SK" ] | PRO183272-00001 | Download 0.82 MB |
[ "SV" ] | PRO183272-00001 | Download 0.82 MB |
[ "TR" ] | PRO183272-00001 | Download 0.82 MB |
[ "ZH" ] | PRO183272-00001 | Download 0.82 MB |
Temperature probe length | 250 |
---|---|
Approvals and certificates | UL approval |
Additional interface | 4 to 20mA (2 conductors), 0 to 10V |
Switching outputs | 2 |
Temperature range max value | 100 |
Temperature range min value | -25 |
Temperature probe | Integrated |
Display | Yes |
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/2 DIN 3852 / external |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Electronic Temperature Switch ETS 3200 Pressure-Resistant for InlineMounting
Product brochure
EN
(0.87 MB)
Electronic Temperature Switch ETS 3200 for Tank Installation with MenuNavigation to VDMA
Product brochure
EN
(0.78 MB)
Electronic Temperature Switch ETS 3200 for Tank Installation withIO-Link Interface
Product brochure
EN
(0.77 MB)
Electronic Temperature Switch ETS 3200 Pressure Resistant for InlineInstallation with Menu Navigation to VDMA
Product brochure
EN
(0.77 MB)