HDA 4144-B-02,5-000-F1

Material number
909452
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection Binder series 714 M18 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal 0 to 10V
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 2.5
Pressure range min value 0
Pressure unit BAR
Type of pressure Absolute

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300 Operating instructions D/E
Operating/maintenance instructions EN

(9.71 MB)

HDA 4100 Pressure Transmitter
Product brochure EN

(6.23 MB)