HDA 4185-A-0015-000-F1(psi)

Material number
908970
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection DIN EN 175301-803 /3p + PE
Mechanical connection 1/4-18 NPT / external
Output signal 4 to 20mA (2 conductors)
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 15
Pressure range min value 0
Pressure unit PSI
Type of pressure Absolute

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300 Operating instructions D/E
Operating/maintenance instructions EN

(9.71 MB)

HDA 4100 Pressure Transmitter
Product brochure EN

(6.23 MB)

HDA 4100/4300/4400/4700 ship Operating instructions D/E
Operating/maintenance instructions EN

(8.93 MB)

HDA 4100 Pressure Transmitter shipping applications
Product brochure EN

(5.13 MB)

Pressure transmitters for hydrogen applications
Industry brochure EN

(22.21 MB)