HDA 4116-A-02,5-000-F1

Material number
908737
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval UL approval
Electrical connection M12x1 / 4p
Mechanical connection G1/2 B DIN EN 837 / external
Output signal 4 to 20mA (2 conductors)
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 2.5
Pressure range min value 0
Pressure unit BAR
Type of pressure Absolute

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300 Operating instructions D/E
Operating/maintenance instructions EN

(9.71 MB)

HDA 4100 Pressure Transmitter
Product brochure EN

(6.23 MB)