EDS 3346-3-0016-000-E1

Material number
908534
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates UL approval
Additional interface 4 to 20mA, 0 to 10V
Electrical connection M12x1 / 4p
Mechanical connection G1/4 A ISO 1179-2 / external
Switching outputs 1
Setting range max value 16
Setting range min value 0
Pressure unit BAR, PSI, MPA
Type of pressure Relative
Display Yes