Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 18075 00001 | Download 0.8 MB |
[ "CS" ] | 18075 00001 | Download 0.8 MB |
[ "DA" ] | 18075 00001 | Download 0.8 MB |
[ "DE" ] | 18075 00001 | Download 0.8 MB |
[ "DE-AT" ] | 18075 00001 | Download 0.8 MB |
[ "DE-CH" ] | 18075 00001 | Download 0.8 MB |
[ "EN" ] | 18075 00001 | Download 0.8 MB |
[ "EN-AE" ] | 18075 00001 | Download 0.8 MB |
[ "EN-CH" ] | 18075 00001 | Download 0.8 MB |
[ "EN-IN" ] | 18075 00001 | Download 0.8 MB |
[ "EN-PL" ] | 18075 00001 | Download 0.8 MB |
[ "ES" ] | 18075 00001 | Download 0.8 MB |
[ "ES-AR" ] | 18075 00001 | Download 0.8 MB |
[ "ES-MX" ] | 18075 00001 | Download 0.8 MB |
[ "FI" ] | 18075 00001 | Download 0.8 MB |
[ "FR" ] | 18075 00001 | Download 0.8 MB |
[ "FR-CH" ] | 18075 00001 | Download 0.8 MB |
[ "HU" ] | 18075 00001 | Download 0.8 MB |
[ "IT" ] | 18075 00001 | Download 0.8 MB |
[ "IT-CH" ] | 18075 00001 | Download 0.8 MB |
[ "JA" ] | 18075 00001 | Download 0.8 MB |
[ "KO" ] | 18075 00001 | Download 0.8 MB |
[ "MS" ] | 18075 00001 | Download 0.8 MB |
[ "NL" ] | 18075 00001 | Download 0.8 MB |
[ "NL-BE" ] | 18075 00001 | Download 0.8 MB |
[ "NO" ] | 18075 00001 | Download 0.8 MB |
[ "PL" ] | 18075 00001 | Download 0.8 MB |
[ "PT" ] | 18075 00001 | Download 0.8 MB |
[ "SK" ] | 18075 00001 | Download 0.8 MB |
[ "SV" ] | 18075 00001 | Download 0.8 MB |
[ "TR" ] | 18075 00001 | Download 0.8 MB |
[ "ZH" ] | 18075 00001 | Download 0.8 MB |
[ "BG" ] | 18077 00001 | Download 0.86 MB |
[ "CS" ] | 18077 00001 | Download 0.86 MB |
[ "DA" ] | 18077 00001 | Download 0.86 MB |
[ "DE" ] | 18077 00001 | Download 0.87 MB |
[ "DE-AT" ] | 18077 00001 | Download 0.87 MB |
[ "DE-CH" ] | 18077 00001 | Download 0.87 MB |
[ "EN" ] | 18077 00001 | Download 0.86 MB |
[ "EN-AE" ] | 18077 00001 | Download 0.86 MB |
[ "EN-CH" ] | 18077 00001 | Download 0.86 MB |
[ "EN-IN" ] | 18077 00001 | Download 0.86 MB |
[ "EN-PL" ] | 18077 00001 | Download 0.86 MB |
[ "ES" ] | 18077 00001 | Download 0.86 MB |
[ "ES-AR" ] | 18077 00001 | Download 0.86 MB |
[ "ES-MX" ] | 18077 00001 | Download 0.86 MB |
[ "FI" ] | 18077 00001 | Download 0.86 MB |
[ "FR" ] | 18077 00001 | Download 0.86 MB |
[ "FR-CH" ] | 18077 00001 | Download 0.86 MB |
[ "HU" ] | 18077 00001 | Download 0.86 MB |
[ "IT" ] | 18077 00001 | Download 0.86 MB |
[ "IT-CH" ] | 18077 00001 | Download 0.86 MB |
[ "JA" ] | 18077 00001 | Download 0.86 MB |
[ "KO" ] | 18077 00001 | Download 0.86 MB |
[ "MS" ] | 18077 00001 | Download 0.86 MB |
[ "NL" ] | 18077 00001 | Download 0.86 MB |
[ "NL-BE" ] | 18077 00001 | Download 0.86 MB |
[ "NO" ] | 18077 00001 | Download 0.86 MB |
[ "PL" ] | 18077 00001 | Download 0.86 MB |
[ "PT" ] | 18077 00001 | Download 0.86 MB |
[ "SK" ] | 18077 00001 | Download 0.86 MB |
[ "SV" ] | 18077 00001 | Download 0.86 MB |
[ "TR" ] | 18077 00001 | Download 0.86 MB |
[ "ZH" ] | 18077 00001 | Download 0.86 MB |
[ "BG" ] | 18104 00001 | Download 0.77 MB |
[ "CS" ] | 18104 00001 | Download 0.77 MB |
[ "DA" ] | 18104 00001 | Download 0.77 MB |
[ "DE" ] | 18104 00001 | Download 0.77 MB |
[ "DE-AT" ] | 18104 00001 | Download 0.77 MB |
[ "DE-CH" ] | 18104 00001 | Download 0.77 MB |
[ "EN" ] | 18104 00001 | Download 0.77 MB |
[ "EN-AE" ] | 18104 00001 | Download 0.77 MB |
[ "EN-CH" ] | 18104 00001 | Download 0.77 MB |
[ "EN-IN" ] | 18104 00001 | Download 0.77 MB |
[ "EN-PL" ] | 18104 00001 | Download 0.77 MB |
[ "ES" ] | 18104 00001 | Download 0.77 MB |
[ "ES-AR" ] | 18104 00001 | Download 0.77 MB |
[ "ES-MX" ] | 18104 00001 | Download 0.77 MB |
[ "FI" ] | 18104 00001 | Download 0.77 MB |
[ "FR" ] | 18104 00001 | Download 0.77 MB |
[ "FR-CH" ] | 18104 00001 | Download 0.77 MB |
[ "HU" ] | 18104 00001 | Download 0.77 MB |
[ "IT" ] | 18104 00001 | Download 0.77 MB |
[ "IT-CH" ] | 18104 00001 | Download 0.77 MB |
[ "JA" ] | 18104 00001 | Download 0.77 MB |
[ "KO" ] | 18104 00001 | Download 0.77 MB |
[ "MS" ] | 18104 00001 | Download 0.77 MB |
[ "NL" ] | 18104 00001 | Download 0.77 MB |
[ "NL-BE" ] | 18104 00001 | Download 0.77 MB |
[ "NO" ] | 18104 00001 | Download 0.77 MB |
[ "PL" ] | 18104 00001 | Download 0.77 MB |
[ "PT" ] | 18104 00001 | Download 0.77 MB |
[ "SK" ] | 18104 00001 | Download 0.77 MB |
[ "SV" ] | 18104 00001 | Download 0.77 MB |
[ "TR" ] | 18104 00001 | Download 0.77 MB |
[ "ZH" ] | 18104 00001 | Download 0.77 MB |
[ "BG" ] | 18157 00001 | Download 3.59 MB |
[ "CS" ] | 18157 00001 | Download 3.59 MB |
[ "DA" ] | 18157 00001 | Download 3.59 MB |
[ "DE" ] | 18157 00001 | Download 3.57 MB |
[ "DE-AT" ] | 18157 00001 | Download 3.57 MB |
[ "DE-CH" ] | 18157 00001 | Download 3.57 MB |
[ "EN" ] | 18157 00001 | Download 3.59 MB |
[ "EN-AE" ] | 18157 00001 | Download 3.59 MB |
[ "EN-CH" ] | 18157 00001 | Download 3.59 MB |
[ "EN-IN" ] | 18157 00001 | Download 3.59 MB |
[ "EN-PL" ] | 18157 00001 | Download 3.59 MB |
[ "ES" ] | 18157 00001 | Download 3.59 MB |
[ "ES-AR" ] | 18157 00001 | Download 3.59 MB |
[ "ES-MX" ] | 18157 00001 | Download 3.59 MB |
[ "FI" ] | 18157 00001 | Download 3.59 MB |
[ "FR" ] | 18157 00001 | Download 3.59 MB |
[ "FR-CH" ] | 18157 00001 | Download 3.59 MB |
[ "HU" ] | 18157 00001 | Download 3.59 MB |
[ "IT" ] | 18157 00001 | Download 3.59 MB |
[ "IT-CH" ] | 18157 00001 | Download 3.59 MB |
[ "JA" ] | 18157 00001 | Download 3.59 MB |
[ "KO" ] | 18157 00001 | Download 3.59 MB |
[ "MS" ] | 18157 00001 | Download 3.59 MB |
[ "NL" ] | 18157 00001 | Download 3.59 MB |
[ "NL-BE" ] | 18157 00001 | Download 3.59 MB |
[ "NO" ] | 18157 00001 | Download 3.59 MB |
[ "PL" ] | 18157 00001 | Download 3.59 MB |
[ "PT" ] | 18157 00001 | Download 3.59 MB |
[ "SK" ] | 18157 00001 | Download 3.59 MB |
[ "SV" ] | 18157 00001 | Download 3.59 MB |
[ "TR" ] | 18157 00001 | Download 3.59 MB |
[ "ZH" ] | 18157 00001 | Download 3.59 MB |
[ "BG" ] | PRO18306-00001 | Download 5.79 MB |
[ "CS" ] | PRO18306-00001 | Download 5.79 MB |
[ "DA" ] | PRO18306-00001 | Download 5.79 MB |
[ "DE" ] | PRO18306-00001 | Download 5.8 MB |
[ "DE-AT" ] | PRO18306-00001 | Download 5.8 MB |
[ "DE-CH" ] | PRO18306-00001 | Download 5.8 MB |
[ "EN" ] | PRO18306-00001 | Download 5.79 MB |
[ "EN-AE" ] | PRO18306-00001 | Download 5.79 MB |
[ "EN-CH" ] | PRO18306-00001 | Download 5.79 MB |
[ "EN-IN" ] | PRO18306-00001 | Download 5.79 MB |
[ "EN-PL" ] | PRO18306-00001 | Download 5.79 MB |
[ "ES" ] | 18306 00001 | Download 0.08 MB |
[ "ES-AR" ] | 18306 00001 | Download 0.08 MB |
[ "ES-MX" ] | 18306 00001 | Download 0.08 MB |
[ "FI" ] | PRO18306-00001 | Download 5.79 MB |
[ "FR" ] | PRO18306-00001 | Download 0.69 MB |
[ "FR-CH" ] | PRO18306-00001 | Download 0.69 MB |
[ "HU" ] | PRO18306-00001 | Download 5.79 MB |
[ "IT" ] | PRO18306-00001 | Download 5.79 MB |
[ "IT-CH" ] | PRO18306-00001 | Download 5.79 MB |
[ "JA" ] | PRO18306-00001 | Download 5.79 MB |
[ "KO" ] | PRO18306-00001 | Download 5.79 MB |
[ "MS" ] | PRO18306-00001 | Download 5.79 MB |
[ "NL" ] | PRO18306-00001 | Download 5.79 MB |
[ "NL-BE" ] | PRO18306-00001 | Download 5.79 MB |
[ "NO" ] | PRO18306-00001 | Download 5.79 MB |
[ "PL" ] | 18306 00001 | Download 0.2 MB |
[ "PT" ] | PRO18306-00001 | Download 5.79 MB |
[ "SK" ] | PRO18306-00001 | Download 5.79 MB |
[ "SV" ] | PRO18306-00001 | Download 5.79 MB |
[ "TR" ] | PRO18306-00001 | Download 5.79 MB |
[ "ZH" ] | PRO18306-00001 | Download 5.79 MB |
[ "BG" ] | PRO18316-00001 | Download 4.54 MB |
[ "CS" ] | PRO18316-00001 | Download 4.54 MB |
[ "DA" ] | PRO18316-00001 | Download 4.54 MB |
[ "DE" ] | PRO18316-00001 | Download 4.54 MB |
[ "DE-AT" ] | PRO18316-00001 | Download 4.54 MB |
[ "DE-CH" ] | PRO18316-00001 | Download 4.54 MB |
[ "EN" ] | PRO18316-00001 | Download 4.54 MB |
[ "EN-AE" ] | PRO18316-00001 | Download 4.54 MB |
[ "EN-CH" ] | PRO18316-00001 | Download 4.54 MB |
[ "EN-IN" ] | PRO18316-00001 | Download 4.54 MB |
[ "EN-PL" ] | PRO18316-00001 | Download 4.54 MB |
[ "ES" ] | 18316 00001 | Download 0.1 MB |
[ "ES-AR" ] | 18316 00001 | Download 0.1 MB |
[ "ES-MX" ] | 18316 00001 | Download 0.1 MB |
[ "FI" ] | PRO18316-00001 | Download 4.54 MB |
[ "FR" ] | PRO18316-00001 | Download 0.66 MB |
[ "FR-CH" ] | PRO18316-00001 | Download 0.66 MB |
[ "HU" ] | PRO18316-00001 | Download 4.54 MB |
[ "IT" ] | PRO18316-00001 | Download 4.54 MB |
[ "IT-CH" ] | PRO18316-00001 | Download 4.54 MB |
[ "JA" ] | PRO18316-00001 | Download 4.54 MB |
[ "KO" ] | PRO18316-00001 | Download 4.54 MB |
[ "MS" ] | PRO18316-00001 | Download 4.54 MB |
[ "NL" ] | PRO18316-00001 | Download 4.54 MB |
[ "NL-BE" ] | PRO18316-00001 | Download 4.54 MB |
[ "NO" ] | PRO18316-00001 | Download 4.54 MB |
[ "PL" ] | PRO18316-00001 | Download 4.54 MB |
[ "PT" ] | PRO18316-00001 | Download 4.54 MB |
[ "SK" ] | PRO18316-00001 | Download 4.54 MB |
[ "SV" ] | PRO18316-00001 | Download 4.54 MB |
[ "TR" ] | PRO18316-00001 | Download 4.54 MB |
[ "ZH" ] | PRO18316-00001 | Download 4.54 MB |
[ "BG" ] | PRO18322-00001 | Download 4.7 MB |
[ "CS" ] | PRO18322-00001 | Download 4.7 MB |
[ "DA" ] | PRO18322-00001 | Download 4.7 MB |
[ "DE" ] | PRO18322-00001 | Download 4.72 MB |
[ "DE-AT" ] | PRO18322-00001 | Download 4.72 MB |
[ "DE-CH" ] | PRO18322-00001 | Download 4.72 MB |
[ "EN" ] | PRO18322-00001 | Download 4.7 MB |
[ "EN-AE" ] | PRO18322-00001 | Download 4.7 MB |
[ "EN-CH" ] | PRO18322-00001 | Download 4.7 MB |
[ "EN-IN" ] | PRO18322-00001 | Download 4.7 MB |
[ "EN-PL" ] | PRO18322-00001 | Download 4.7 MB |
[ "ES" ] | PRO18322-00001 | Download 4.7 MB |
[ "ES-AR" ] | PRO18322-00001 | Download 4.7 MB |
[ "ES-MX" ] | PRO18322-00001 | Download 4.7 MB |
[ "FI" ] | PRO18322-00001 | Download 4.7 MB |
[ "FR" ] | 18322 00001 | Download 0.65 MB |
[ "FR-CH" ] | 18322 00001 | Download 0.65 MB |
[ "HU" ] | PRO18322-00001 | Download 4.7 MB |
[ "IT" ] | PRO18322-00001 | Download 4.7 MB |
[ "IT-CH" ] | PRO18322-00001 | Download 4.7 MB |
[ "JA" ] | PRO18322-00001 | Download 4.7 MB |
[ "KO" ] | PRO18322-00001 | Download 4.7 MB |
[ "MS" ] | PRO18322-00001 | Download 4.7 MB |
[ "NL" ] | PRO18322-00001 | Download 4.7 MB |
[ "NL-BE" ] | PRO18322-00001 | Download 4.7 MB |
[ "NO" ] | PRO18322-00001 | Download 4.7 MB |
[ "PL" ] | PRO18322-00001 | Download 4.7 MB |
[ "PT" ] | PRO18322-00001 | Download 4.7 MB |
[ "SK" ] | PRO18322-00001 | Download 4.7 MB |
[ "SV" ] | PRO18322-00001 | Download 4.7 MB |
[ "TR" ] | PRO18322-00001 | Download 4.7 MB |
[ "ZH" ] | PRO18322-00001 | Download 4.7 MB |
[ "BG" ] | PRO18335-00001 | Download 0.88 MB |
[ "CS" ] | PRO18335-00001 | Download 0.88 MB |
[ "DA" ] | PRO18335-00001 | Download 0.88 MB |
[ "DE" ] | PRO18335-00001 | Download 0.83 MB |
[ "DE-AT" ] | PRO18335-00001 | Download 0.83 MB |
[ "DE-CH" ] | PRO18335-00001 | Download 0.83 MB |
[ "EN" ] | PRO18335-00001 | Download 0.88 MB |
[ "EN-AE" ] | PRO18335-00001 | Download 0.88 MB |
[ "EN-CH" ] | PRO18335-00001 | Download 0.88 MB |
[ "EN-IN" ] | PRO18335-00001 | Download 0.88 MB |
[ "EN-PL" ] | PRO18335-00001 | Download 0.88 MB |
[ "ES" ] | PRO18335-00001 | Download 0.88 MB |
[ "ES-AR" ] | PRO18335-00001 | Download 0.88 MB |
[ "ES-MX" ] | PRO18335-00001 | Download 0.88 MB |
[ "FI" ] | PRO18335-00001 | Download 0.88 MB |
[ "FR" ] | PRO18335-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO18335-00001 | Download 0.65 MB |
[ "HU" ] | PRO18335-00001 | Download 0.88 MB |
[ "IT" ] | PRO18335-00001 | Download 0.88 MB |
[ "IT-CH" ] | PRO18335-00001 | Download 0.88 MB |
[ "JA" ] | PRO18335-00001 | Download 0.88 MB |
[ "KO" ] | PRO18335-00001 | Download 0.88 MB |
[ "MS" ] | PRO18335-00001 | Download 0.88 MB |
[ "NL" ] | PRO18335-00001 | Download 0.88 MB |
[ "NL-BE" ] | PRO18335-00001 | Download 0.88 MB |
[ "NO" ] | PRO18335-00001 | Download 0.88 MB |
[ "PL" ] | PRO18335-00001 | Download 0.88 MB |
[ "PT" ] | PRO18335-00001 | Download 0.88 MB |
[ "SK" ] | PRO18335-00001 | Download 0.88 MB |
[ "SV" ] | PRO18335-00001 | Download 0.88 MB |
[ "TR" ] | PRO18335-00001 | Download 0.88 MB |
[ "ZH" ] | PRO18335-00001 | Download 0.88 MB |
[ "BG" ] | PRO18342-00001 | Download 0.8 MB |
[ "CS" ] | PRO18342-00001 | Download 0.8 MB |
[ "DA" ] | PRO18342-00001 | Download 0.8 MB |
[ "DE" ] | PRO18342-00001 | Download 0.8 MB |
[ "DE-AT" ] | PRO18342-00001 | Download 0.8 MB |
[ "DE-CH" ] | PRO18342-00001 | Download 0.8 MB |
[ "EN" ] | PRO18342-00001 | Download 0.8 MB |
[ "EN-AE" ] | PRO18342-00001 | Download 0.8 MB |
[ "EN-CH" ] | PRO18342-00001 | Download 0.8 MB |
[ "EN-IN" ] | PRO18342-00001 | Download 0.8 MB |
[ "EN-PL" ] | PRO18342-00001 | Download 0.8 MB |
[ "ES" ] | PRO18342-00001 | Download 0.8 MB |
[ "ES-AR" ] | PRO18342-00001 | Download 0.8 MB |
[ "ES-MX" ] | PRO18342-00001 | Download 0.8 MB |
[ "FI" ] | PRO18342-00001 | Download 0.8 MB |
[ "FR" ] | 18342 00001 | Download 0.71 MB |
[ "FR-CH" ] | 18342 00001 | Download 0.71 MB |
[ "HU" ] | PRO18342-00001 | Download 0.8 MB |
[ "IT" ] | PRO18342-00001 | Download 0.8 MB |
[ "IT-CH" ] | PRO18342-00001 | Download 0.8 MB |
[ "JA" ] | PRO18342-00001 | Download 0.8 MB |
[ "KO" ] | PRO18342-00001 | Download 0.8 MB |
[ "MS" ] | PRO18342-00001 | Download 0.8 MB |
[ "NL" ] | PRO18342-00001 | Download 0.8 MB |
[ "NL-BE" ] | PRO18342-00001 | Download 0.8 MB |
[ "NO" ] | PRO18342-00001 | Download 0.8 MB |
[ "PL" ] | PRO18342-00001 | Download 0.8 MB |
[ "PT" ] | PRO18342-00001 | Download 0.8 MB |
[ "SK" ] | PRO18342-00001 | Download 0.8 MB |
[ "SV" ] | PRO18342-00001 | Download 0.8 MB |
[ "TR" ] | PRO18342-00001 | Download 0.8 MB |
[ "ZH" ] | PRO18342-00001 | Download 0.8 MB |
[ "BG" ] | 18374 00001 | Download 0.84 MB |
[ "CS" ] | 18374 00001 | Download 0.84 MB |
[ "DA" ] | 18374 00001 | Download 0.84 MB |
[ "DE" ] | 18374 00001 | Download 0.81 MB |
[ "DE-AT" ] | 18374 00001 | Download 0.81 MB |
[ "DE-CH" ] | 18374 00001 | Download 0.81 MB |
[ "EN" ] | 18374 00001 | Download 0.84 MB |
[ "EN-AE" ] | 18374 00001 | Download 0.84 MB |
[ "EN-CH" ] | 18374 00001 | Download 0.84 MB |
[ "EN-IN" ] | 18374 00001 | Download 0.84 MB |
[ "EN-PL" ] | 18374 00001 | Download 0.84 MB |
[ "ES" ] | 18374 00001 | Download 0.84 MB |
[ "ES-AR" ] | 18374 00001 | Download 0.84 MB |
[ "ES-MX" ] | 18374 00001 | Download 0.84 MB |
[ "FI" ] | 18374 00001 | Download 0.84 MB |
[ "FR" ] | 18374 00001 | Download 0.67 MB |
[ "FR-CH" ] | 18374 00001 | Download 0.67 MB |
[ "HU" ] | 18374 00001 | Download 0.84 MB |
[ "IT" ] | 18374 00001 | Download 0.84 MB |
[ "IT-CH" ] | 18374 00001 | Download 0.84 MB |
[ "JA" ] | 18374 00001 | Download 0.84 MB |
[ "KO" ] | 18374 00001 | Download 0.84 MB |
[ "MS" ] | 18374 00001 | Download 0.84 MB |
[ "NL" ] | 18374 00001 | Download 0.84 MB |
[ "NL-BE" ] | 18374 00001 | Download 0.84 MB |
[ "NO" ] | 18374 00001 | Download 0.84 MB |
[ "PL" ] | 18374 00001 | Download 0.84 MB |
[ "PT" ] | 18374 00001 | Download 0.84 MB |
[ "SK" ] | 18374 00001 | Download 0.84 MB |
[ "SV" ] | 18374 00001 | Download 0.84 MB |
[ "TR" ] | 18374 00001 | Download 0.84 MB |
[ "ZH" ] | 18374 00001 | Download 0.84 MB |
[ "BG" ] | PRO18381-00001 | Download 5.15 MB |
[ "CS" ] | PRO18381-00001 | Download 5.15 MB |
[ "DA" ] | PRO18381-00001 | Download 5.15 MB |
[ "DE" ] | PRO18381-00001 | Download 5.16 MB |
[ "DE-AT" ] | PRO18381-00001 | Download 5.16 MB |
[ "DE-CH" ] | PRO18381-00001 | Download 5.16 MB |
[ "EN" ] | PRO18381-00001 | Download 5.15 MB |
[ "EN-AE" ] | PRO18381-00001 | Download 5.15 MB |
[ "EN-CH" ] | PRO18381-00001 | Download 5.15 MB |
[ "EN-IN" ] | PRO18381-00001 | Download 5.15 MB |
[ "EN-PL" ] | PRO18381-00001 | Download 5.15 MB |
[ "ES" ] | PRO18381-00001 | Download 5.15 MB |
[ "ES-AR" ] | PRO18381-00001 | Download 5.15 MB |
[ "ES-MX" ] | PRO18381-00001 | Download 5.15 MB |
[ "FI" ] | PRO18381-00001 | Download 5.15 MB |
[ "FR" ] | 18381 00001 | Download 0.65 MB |
[ "FR-CH" ] | 18381 00001 | Download 0.65 MB |
[ "HU" ] | PRO18381-00001 | Download 5.15 MB |
[ "IT" ] | PRO18381-00001 | Download 5.15 MB |
[ "IT-CH" ] | PRO18381-00001 | Download 5.15 MB |
[ "JA" ] | PRO18381-00001 | Download 5.15 MB |
[ "KO" ] | PRO18381-00001 | Download 5.15 MB |
[ "MS" ] | PRO18381-00001 | Download 5.15 MB |
[ "NL" ] | PRO18381-00001 | Download 5.15 MB |
[ "NL-BE" ] | PRO18381-00001 | Download 5.15 MB |
[ "NO" ] | PRO18381-00001 | Download 5.15 MB |
[ "PL" ] | PRO18381-00001 | Download 5.15 MB |
[ "PT" ] | PRO18381-00001 | Download 5.15 MB |
[ "SK" ] | PRO18381-00001 | Download 5.15 MB |
[ "SV" ] | PRO18381-00001 | Download 5.15 MB |
[ "TR" ] | PRO18381-00001 | Download 5.15 MB |
[ "ZH" ] | PRO18381-00001 | Download 5.15 MB |
[ "BG" ] | PRO18385-00001 | Download 0.87 MB |
[ "CS" ] | PRO18385-00001 | Download 0.87 MB |
[ "DA" ] | PRO18385-00001 | Download 0.87 MB |
[ "DE" ] | PRO18385-00001 | Download 0.87 MB |
[ "DE-AT" ] | PRO18385-00001 | Download 0.87 MB |
[ "DE-CH" ] | PRO18385-00001 | Download 0.87 MB |
[ "EN" ] | PRO18385-00001 | Download 0.87 MB |
[ "EN-AE" ] | PRO18385-00001 | Download 0.87 MB |
[ "EN-CH" ] | PRO18385-00001 | Download 0.87 MB |
[ "EN-IN" ] | PRO18385-00001 | Download 0.87 MB |
[ "EN-PL" ] | PRO18385-00001 | Download 0.87 MB |
[ "ES" ] | PRO18385-00001 | Download 0.87 MB |
[ "ES-AR" ] | PRO18385-00001 | Download 0.87 MB |
[ "ES-MX" ] | PRO18385-00001 | Download 0.87 MB |
[ "FI" ] | PRO18385-00001 | Download 0.87 MB |
[ "FR" ] | 18385 00001 | Download 0.73 MB |
[ "FR-CH" ] | 18385 00001 | Download 0.73 MB |
[ "HU" ] | PRO18385-00001 | Download 0.87 MB |
[ "IT" ] | PRO18385-00001 | Download 0.87 MB |
[ "IT-CH" ] | PRO18385-00001 | Download 0.87 MB |
[ "JA" ] | PRO18385-00001 | Download 0.87 MB |
[ "KO" ] | PRO18385-00001 | Download 0.87 MB |
[ "MS" ] | PRO18385-00001 | Download 0.87 MB |
[ "NL" ] | PRO18385-00001 | Download 0.87 MB |
[ "NL-BE" ] | PRO18385-00001 | Download 0.87 MB |
[ "NO" ] | PRO18385-00001 | Download 0.87 MB |
[ "PL" ] | PRO18385-00001 | Download 0.87 MB |
[ "PT" ] | PRO18385-00001 | Download 0.87 MB |
[ "SK" ] | PRO18385-00001 | Download 0.87 MB |
[ "SV" ] | PRO18385-00001 | Download 0.87 MB |
[ "TR" ] | PRO18385-00001 | Download 0.87 MB |
[ "ZH" ] | PRO18385-00001 | Download 0.87 MB |
[ "BG" ] | PRO18392-00001 | Download 0.93 MB |
[ "CS" ] | PRO18392-00001 | Download 0.93 MB |
[ "DA" ] | PRO18392-00001 | Download 0.93 MB |
[ "DE" ] | PRO18392-00001 | Download 0.89 MB |
[ "DE-AT" ] | PRO18392-00001 | Download 0.89 MB |
[ "DE-CH" ] | PRO18392-00001 | Download 0.89 MB |
[ "EN" ] | PRO18392-00001 | Download 0.93 MB |
[ "EN-AE" ] | PRO18392-00001 | Download 0.93 MB |
[ "EN-CH" ] | PRO18392-00001 | Download 0.93 MB |
[ "EN-IN" ] | PRO18392-00001 | Download 0.93 MB |
[ "EN-PL" ] | PRO18392-00001 | Download 0.93 MB |
[ "ES" ] | PRO18392-00001 | Download 0.93 MB |
[ "ES-AR" ] | PRO18392-00001 | Download 0.93 MB |
[ "ES-MX" ] | PRO18392-00001 | Download 0.93 MB |
[ "FI" ] | PRO18392-00001 | Download 0.93 MB |
[ "FR" ] | PRO18392-00001 | Download 0.68 MB |
[ "FR-CH" ] | PRO18392-00001 | Download 0.68 MB |
[ "HU" ] | PRO18392-00001 | Download 0.93 MB |
[ "IT" ] | PRO18392-00001 | Download 0.93 MB |
[ "IT-CH" ] | PRO18392-00001 | Download 0.93 MB |
[ "JA" ] | PRO18392-00001 | Download 0.93 MB |
[ "KO" ] | PRO18392-00001 | Download 0.93 MB |
[ "MS" ] | PRO18392-00001 | Download 0.93 MB |
[ "NL" ] | PRO18392-00001 | Download 0.93 MB |
[ "NL-BE" ] | PRO18392-00001 | Download 0.93 MB |
[ "NO" ] | PRO18392-00001 | Download 0.93 MB |
[ "PL" ] | PRO18392-00001 | Download 0.93 MB |
[ "PT" ] | PRO18392-00001 | Download 0.93 MB |
[ "SK" ] | PRO18392-00001 | Download 0.93 MB |
[ "SV" ] | PRO18392-00001 | Download 0.93 MB |
[ "TR" ] | PRO18392-00001 | Download 0.93 MB |
[ "ZH" ] | PRO18392-00001 | Download 0.93 MB |
[ "BG" ] | PRO18615-00001 | Download 4.52 MB |
[ "CS" ] | PRO18615-00001 | Download 4.52 MB |
[ "DA" ] | PRO18615-00001 | Download 4.52 MB |
[ "DE" ] | PRO18615-00001 | Download 4.52 MB |
[ "DE-AT" ] | PRO18615-00001 | Download 4.52 MB |
[ "DE-CH" ] | PRO18615-00001 | Download 4.52 MB |
[ "EN" ] | PRO18615-00001 | Download 4.52 MB |
[ "EN-AE" ] | PRO18615-00001 | Download 4.52 MB |
[ "EN-CH" ] | PRO18615-00001 | Download 4.52 MB |
[ "EN-IN" ] | PRO18615-00001 | Download 4.52 MB |
[ "EN-PL" ] | PRO18615-00001 | Download 4.52 MB |
[ "ES" ] | PRO18615-00001 | Download 4.52 MB |
[ "ES-AR" ] | PRO18615-00001 | Download 4.52 MB |
[ "ES-MX" ] | PRO18615-00001 | Download 4.52 MB |
[ "FI" ] | PRO18615-00001 | Download 4.52 MB |
[ "FR" ] | PRO18615-00001 | Download 4.52 MB |
[ "FR-CH" ] | PRO18615-00001 | Download 4.52 MB |
[ "HU" ] | PRO18615-00001 | Download 4.52 MB |
[ "IT" ] | PRO18615-00001 | Download 4.52 MB |
[ "IT-CH" ] | PRO18615-00001 | Download 4.52 MB |
[ "JA" ] | PRO18615-00001 | Download 4.52 MB |
[ "KO" ] | PRO18615-00001 | Download 4.52 MB |
[ "MS" ] | PRO18615-00001 | Download 4.52 MB |
[ "NL" ] | PRO18615-00001 | Download 4.52 MB |
[ "NL-BE" ] | PRO18615-00001 | Download 4.52 MB |
[ "NO" ] | PRO18615-00001 | Download 4.52 MB |
[ "PL" ] | PRO18615-00001 | Download 4.52 MB |
[ "PT" ] | PRO18615-00001 | Download 4.52 MB |
[ "SK" ] | PRO18615-00001 | Download 4.52 MB |
[ "SV" ] | PRO18615-00001 | Download 4.52 MB |
[ "TR" ] | PRO18615-00001 | Download 4.52 MB |
[ "ZH" ] | PRO18615-00001 | Download 4.52 MB |
[ "BG" ] | 18618 00001 | Download 0.76 MB |
[ "CS" ] | 18618 00001 | Download 0.76 MB |
[ "DA" ] | 18618 00001 | Download 0.76 MB |
[ "DE" ] | 18618 00001 | Download 0.76 MB |
[ "DE-AT" ] | 18618 00001 | Download 0.76 MB |
[ "DE-CH" ] | 18618 00001 | Download 0.76 MB |
[ "EN" ] | 18618 00001 | Download 0.76 MB |
[ "EN-AE" ] | 18618 00001 | Download 0.76 MB |
[ "EN-CH" ] | 18618 00001 | Download 0.76 MB |
[ "EN-IN" ] | 18618 00001 | Download 0.76 MB |
[ "EN-PL" ] | 18618 00001 | Download 0.76 MB |
[ "ES" ] | 18618 00001 | Download 0.76 MB |
[ "ES-AR" ] | 18618 00001 | Download 0.76 MB |
[ "ES-MX" ] | 18618 00001 | Download 0.76 MB |
[ "FI" ] | 18618 00001 | Download 0.76 MB |
[ "FR" ] | 18618 00001 | Download 0.76 MB |
[ "FR-CH" ] | 18618 00001 | Download 0.76 MB |
[ "HU" ] | 18618 00001 | Download 0.76 MB |
[ "IT" ] | 18618 00001 | Download 0.76 MB |
[ "IT-CH" ] | 18618 00001 | Download 0.76 MB |
[ "JA" ] | 18618 00001 | Download 0.76 MB |
[ "KO" ] | 18618 00001 | Download 0.76 MB |
[ "MS" ] | 18618 00001 | Download 0.76 MB |
[ "NL" ] | 18618 00001 | Download 0.76 MB |
[ "NL-BE" ] | 18618 00001 | Download 0.76 MB |
[ "NO" ] | 18618 00001 | Download 0.76 MB |
[ "PL" ] | 18618 00001 | Download 0.76 MB |
[ "PT" ] | 18618 00001 | Download 0.76 MB |
[ "SK" ] | 18618 00001 | Download 0.76 MB |
[ "SV" ] | 18618 00001 | Download 0.76 MB |
[ "TR" ] | 18618 00001 | Download 0.76 MB |
[ "ZH" ] | 18618 00001 | Download 0.76 MB |
[ "BG" ] | 18619 00001 | Download 0.91 MB |
[ "CS" ] | 18619 00001 | Download 0.91 MB |
[ "DA" ] | 18619 00001 | Download 0.91 MB |
[ "DE" ] | 18619 00001 | Download 0.92 MB |
[ "DE-AT" ] | 18619 00001 | Download 0.92 MB |
[ "DE-CH" ] | 18619 00001 | Download 0.92 MB |
[ "EN" ] | 18619 00001 | Download 0.91 MB |
[ "EN-AE" ] | 18619 00001 | Download 0.91 MB |
[ "EN-CH" ] | 18619 00001 | Download 0.91 MB |
[ "EN-IN" ] | 18619 00001 | Download 0.91 MB |
[ "EN-PL" ] | 18619 00001 | Download 0.91 MB |
[ "ES" ] | 18619 00001 | Download 0.91 MB |
[ "ES-AR" ] | 18619 00001 | Download 0.91 MB |
[ "ES-MX" ] | 18619 00001 | Download 0.91 MB |
[ "FI" ] | 18619 00001 | Download 0.91 MB |
[ "FR" ] | 18619 00001 | Download 0.91 MB |
[ "FR-CH" ] | 18619 00001 | Download 0.91 MB |
[ "HU" ] | 18619 00001 | Download 0.91 MB |
[ "IT" ] | 18619 00001 | Download 0.91 MB |
[ "IT-CH" ] | 18619 00001 | Download 0.91 MB |
[ "JA" ] | 18619 00001 | Download 0.91 MB |
[ "KO" ] | 18619 00001 | Download 0.91 MB |
[ "MS" ] | 18619 00001 | Download 0.91 MB |
[ "NL" ] | 18619 00001 | Download 0.91 MB |
[ "NL-BE" ] | 18619 00001 | Download 0.91 MB |
[ "NO" ] | 18619 00001 | Download 0.91 MB |
[ "PL" ] | 18619 00001 | Download 0.91 MB |
[ "PT" ] | 18619 00001 | Download 0.91 MB |
[ "SK" ] | 18619 00001 | Download 0.91 MB |
[ "SV" ] | 18619 00001 | Download 0.91 MB |
[ "TR" ] | 18619 00001 | Download 0.91 MB |
[ "ZH" ] | 18619 00001 | Download 0.91 MB |
[ "BG" ] | 18640 00001 | Download 0.82 MB |
[ "CS" ] | 18640 00001 | Download 0.82 MB |
[ "DA" ] | 18640 00001 | Download 0.82 MB |
[ "DE" ] | 18640 00001 | Download 0.83 MB |
[ "DE-AT" ] | 18640 00001 | Download 0.83 MB |
[ "DE-CH" ] | 18640 00001 | Download 0.83 MB |
[ "EN" ] | 18640 00001 | Download 0.82 MB |
[ "EN-AE" ] | 18640 00001 | Download 0.82 MB |
[ "EN-CH" ] | 18640 00001 | Download 0.82 MB |
[ "EN-IN" ] | 18640 00001 | Download 0.82 MB |
[ "EN-PL" ] | 18640 00001 | Download 0.82 MB |
[ "ES" ] | 18640 00001 | Download 0.82 MB |
[ "ES-AR" ] | 18640 00001 | Download 0.82 MB |
[ "ES-MX" ] | 18640 00001 | Download 0.82 MB |
[ "FI" ] | 18640 00001 | Download 0.82 MB |
[ "FR" ] | 18640 00001 | Download 0.82 MB |
[ "FR-CH" ] | 18640 00001 | Download 0.82 MB |
[ "HU" ] | 18640 00001 | Download 0.82 MB |
[ "IT" ] | 18640 00001 | Download 0.82 MB |
[ "IT-CH" ] | 18640 00001 | Download 0.82 MB |
[ "JA" ] | 18640 00001 | Download 0.82 MB |
[ "KO" ] | 18640 00001 | Download 0.82 MB |
[ "MS" ] | 18640 00001 | Download 0.82 MB |
[ "NL" ] | 18640 00001 | Download 0.82 MB |
[ "NL-BE" ] | 18640 00001 | Download 0.82 MB |
[ "NO" ] | 18640 00001 | Download 0.82 MB |
[ "PL" ] | 18640 00001 | Download 0.82 MB |
[ "PT" ] | 18640 00001 | Download 0.82 MB |
[ "SK" ] | 18640 00001 | Download 0.82 MB |
[ "SV" ] | 18640 00001 | Download 0.82 MB |
[ "TR" ] | 18640 00001 | Download 0.82 MB |
[ "ZH" ] | 18640 00001 | Download 0.82 MB |
[ "BG" ] | 183741 00001 | Download 0.84 MB |
[ "CS" ] | 183741 00001 | Download 0.84 MB |
[ "DA" ] | 183741 00001 | Download 0.84 MB |
[ "DE" ] | 183741 00001 | Download 0.31 MB |
[ "DE-AT" ] | 183741 00001 | Download 0.31 MB |
[ "DE-CH" ] | 183741 00001 | Download 0.31 MB |
[ "EN" ] | 183741 00001 | Download 0.84 MB |
[ "EN-AE" ] | 183741 00001 | Download 0.84 MB |
[ "EN-CH" ] | 183741 00001 | Download 0.84 MB |
[ "EN-IN" ] | 183741 00001 | Download 0.84 MB |
[ "EN-PL" ] | 183741 00001 | Download 0.84 MB |
[ "ES" ] | 183741 00001 | Download 0.84 MB |
[ "ES-AR" ] | 183741 00001 | Download 0.84 MB |
[ "ES-MX" ] | 183741 00001 | Download 0.84 MB |
[ "FI" ] | 183741 00001 | Download 0.84 MB |
[ "FR" ] | 183741 00001 | Download 0.84 MB |
[ "FR-CH" ] | 183741 00001 | Download 0.84 MB |
[ "HU" ] | 183741 00001 | Download 0.84 MB |
[ "IT" ] | 183741 00001 | Download 0.84 MB |
[ "IT-CH" ] | 183741 00001 | Download 0.84 MB |
[ "JA" ] | 183741 00001 | Download 0.84 MB |
[ "KO" ] | 183741 00001 | Download 0.84 MB |
[ "MS" ] | 183741 00001 | Download 0.84 MB |
[ "NL" ] | 183741 00001 | Download 0.84 MB |
[ "NL-BE" ] | 183741 00001 | Download 0.84 MB |
[ "NO" ] | 183741 00001 | Download 0.84 MB |
[ "PL" ] | 183741 00001 | Download 0.84 MB |
[ "PT" ] | 183741 00001 | Download 0.84 MB |
[ "SK" ] | 183741 00001 | Download 0.84 MB |
[ "SV" ] | 183741 00001 | Download 0.84 MB |
[ "TR" ] | 183741 00001 | Download 0.84 MB |
[ "ZH" ] | 183741 00001 | Download 0.84 MB |
[ "BG" ] | 183742 00001 | Download 0.79 MB |
[ "CS" ] | 183742 00001 | Download 0.79 MB |
[ "DA" ] | 183742 00001 | Download 0.79 MB |
[ "DE" ] | 183742 00001 | Download 0.79 MB |
[ "DE-AT" ] | 183742 00001 | Download 0.79 MB |
[ "DE-CH" ] | 183742 00001 | Download 0.79 MB |
[ "EN" ] | 183742 00001 | Download 0.79 MB |
[ "EN-AE" ] | 183742 00001 | Download 0.79 MB |
[ "EN-CH" ] | 183742 00001 | Download 0.79 MB |
[ "EN-IN" ] | 183742 00001 | Download 0.79 MB |
[ "EN-PL" ] | 183742 00001 | Download 0.79 MB |
[ "ES" ] | 183742 00001 | Download 0.79 MB |
[ "ES-AR" ] | 183742 00001 | Download 0.79 MB |
[ "ES-MX" ] | 183742 00001 | Download 0.79 MB |
[ "FI" ] | 183742 00001 | Download 0.79 MB |
[ "FR" ] | 183742 00001 | Download 0.79 MB |
[ "FR-CH" ] | 183742 00001 | Download 0.79 MB |
[ "HU" ] | 183742 00001 | Download 0.79 MB |
[ "IT" ] | 183742 00001 | Download 0.79 MB |
[ "IT-CH" ] | 183742 00001 | Download 0.79 MB |
[ "JA" ] | 183742 00001 | Download 0.79 MB |
[ "KO" ] | 183742 00001 | Download 0.79 MB |
[ "MS" ] | 183742 00001 | Download 0.79 MB |
[ "NL" ] | 183742 00001 | Download 0.79 MB |
[ "NL-BE" ] | 183742 00001 | Download 0.79 MB |
[ "NO" ] | 183742 00001 | Download 0.79 MB |
[ "PL" ] | 183742 00001 | Download 0.79 MB |
[ "PT" ] | 183742 00001 | Download 0.79 MB |
[ "SK" ] | 183742 00001 | Download 0.79 MB |
[ "SV" ] | 183742 00001 | Download 0.79 MB |
[ "TR" ] | 183742 00001 | Download 0.79 MB |
[ "ZH" ] | 183742 00001 | Download 0.79 MB |
[ "BG" ] | 183743 00001 | Download 0.86 MB |
[ "CS" ] | 183743 00001 | Download 0.86 MB |
[ "DA" ] | 183743 00001 | Download 0.86 MB |
[ "DE" ] | 183743 00001 | Download 0.85 MB |
[ "DE-AT" ] | 183743 00001 | Download 0.85 MB |
[ "DE-CH" ] | 183743 00001 | Download 0.85 MB |
[ "EN" ] | 183743 00001 | Download 0.86 MB |
[ "EN-AE" ] | 183743 00001 | Download 0.86 MB |
[ "EN-CH" ] | 183743 00001 | Download 0.86 MB |
[ "EN-IN" ] | 183743 00001 | Download 0.86 MB |
[ "EN-PL" ] | 183743 00001 | Download 0.86 MB |
[ "ES" ] | 183743 00001 | Download 0.86 MB |
[ "ES-AR" ] | 183743 00001 | Download 0.86 MB |
[ "ES-MX" ] | 183743 00001 | Download 0.86 MB |
[ "FI" ] | 183743 00001 | Download 0.86 MB |
[ "FR" ] | 183743 00001 | Download 0.86 MB |
[ "FR-CH" ] | 183743 00001 | Download 0.86 MB |
[ "HU" ] | 183743 00001 | Download 0.86 MB |
[ "IT" ] | 183743 00001 | Download 0.86 MB |
[ "IT-CH" ] | 183743 00001 | Download 0.86 MB |
[ "JA" ] | 183743 00001 | Download 0.86 MB |
[ "KO" ] | 183743 00001 | Download 0.86 MB |
[ "MS" ] | 183743 00001 | Download 0.86 MB |
[ "NL" ] | 183743 00001 | Download 0.86 MB |
[ "NL-BE" ] | 183743 00001 | Download 0.86 MB |
[ "NO" ] | 183743 00001 | Download 0.86 MB |
[ "PL" ] | 183743 00001 | Download 0.86 MB |
[ "PT" ] | 183743 00001 | Download 0.86 MB |
[ "SK" ] | 183743 00001 | Download 0.86 MB |
[ "SV" ] | 183743 00001 | Download 0.86 MB |
[ "TR" ] | 183743 00001 | Download 0.86 MB |
[ "ZH" ] | 183743 00001 | Download 0.86 MB |
Approval | UL approval |
---|---|
Electrical connection | DIN EN 175301-803 /3p + PE |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 0 to 10V |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 60 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(10.78 MB)
HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
Operating/maintenance instructions
EN
(3.35 MB)
HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
Operating/maintenance instructions
EN
(13.04 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions
EN
(3.47 MB)
HDA 4400/4700/EDS 410 Ex-Proof User manual E
Operating/maintenance instructions
EN
(0.85 MB)
HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions
EN
(6.54 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.72 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
Operating/maintenance instructions
EN
(5.01 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
Operating/maintenance instructions
EN
(5.23 MB)
HDA 4700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(0.36 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions
EN
(8.93 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions
EN
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions
EN
(5.25 MB)
HDA 4700/7400/7700 CANopen Protocol description D/E
Operating/maintenance instructions
EN
(0.61 MB)
HDA 4400/4700-CC Analogue Safety Safety manual D/E
Operating/maintenance instructions
EN
(0.74 MB)
HDA 4400/4700 flash membrane User manual D/E/F
Operating/maintenance instructions
EN
(0.61 MB)
HDA 4700/7400/7700 SAE J1939 Protocol description D/E
Operating/maintenance instructions
EN
(0.24 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(4.37 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions
EN
(7.62 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(4.36 MB)
HDA 4400/4700 Ex ia CSA for H2 User manual E
Operating/maintenance instructions
EN
(3.12 MB)
HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
Operating/maintenance instructions
EN
(2.17 MB)
HDA 4700 SAE J1939 V03 Protocol description E
Operating/maintenance instructions
EN
(0.81 MB)
HDA 4700 Bluetooth Ex ia ATEX IECEx User manual E/D
Operating/maintenance instructions
EN
(1.9 MB)
HDA 4700 CANopen Safety SIL3 PLe Safety manual D/E
Operating/maintenance instructions
EN
(3.36 MB)
HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
Operating/maintenance instructions
EN
(5.5 MB)
HDA 4700 Pressure Transmitter Ex applicationsATEX, IECEx, CSA, triple approval, HART interface
Product brochure
EN
(0.86 MB)
HDA 4700 Pressure Transmitter Ex applications IECEx Australia approval
Product brochure
EN
(0.77 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane
Product brochure
EN
(0.84 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA
Product brochure
EN
(0.87 MB)
Electronic Pressure Transmitter HDA 4700 IECEx Intrinsically safe
Product brochure
EN
(0.93 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, HART
Product brochure
EN
(0.76 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
Product brochure
EN
(0.91 MB)
HDA 4700 Pressure Transmitter Ex applications ATEX, IECEx, Redundant
Product brochure
EN
(0.82 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Product brochure
EN
(0.84 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane ATEX,IECEx, CSA Flameproof Enclosure
Product brochure
EN
(0.79 MB)
Electronic Pressure Transmitter HDA 4700 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Product brochure
EN
(0.86 MB)