Technical data
Approval | UL approval |
---|---|
Electrical connection | Binder series 714 M18 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 100 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4400/4700 Operating instruction D/E
Operating/maintenance instructions
EN
(9.75 MB)

HDA 4400 Pressure Transmitter
Product brochure
EN
(6.23 MB)