ETS 1701-100-000

Material number
906628
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Temperature probe length 0.0
Approvals and certificates No
Additional interface 4 to 20mA (2 conductors), 0 to 10V
Switching outputs 4
Temperature range max value 100
Temperature range min value 0
Temperature probe discontinued
Display Yes
Electrical connection Terminal strip
Mechanical connection None

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 1700 User manual D/E/F
Operating/maintenance instructions EN

(0.96 MB)

ETS 1700 Temperature Switch
Product brochure EN

(0.77 MB)