EDS 1791-N-016-000

Material number
906203
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates No
Additional interface 4 to 20mA, 0 to 10V
Electrical connection Terminal strip
Mechanical connection G1/4 ISO 1179-1 / internal
Switching outputs 4
Setting range max value 16
Setting range min value 0
Pressure unit BAR, PSI, MPA
Type of pressure Relative
Display Yes

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 1700 User manual D/E/F
Operating/maintenance instructions EN

(4.04 MB)

EDS 1700 Pressure switch
Product brochure EN

(0.77 MB)