FSA-0254-0.00000/HT/M12.000

Material number
700076
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Nominal pressure [MPa] 0.05
Nominal pressure [bar] 0.5
Surface protection Steel, zinc-plated (scr. + nut)
Mounting nut With (fas. nut)
Fastening screw, FSA M12
Contrast pane HYDAC with thermometer
Material, frame, FSA Aluminium
Material, connector, FSA PA
Additional function (+ banjo bolt) Without
Pipe material PA
Pipe geometry Oval
Gasket/O-ring 0
Material, O-ring/sealing disc NBR
Nom. size FSA/FSK 254
Model, FSA / FSK FSA
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA Fluid level gauge - Riser tube made of plastic
Product brochure EN

(0.57 MB)