TAUCHPUMPE TM-601/200.0021 KK H. 400V

Material number
6272734
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval NONE, CE
Weight 8
Voltage (60Hz) 380 - 480
Voltage (50Hz) 346 - 415