PUMPE Cm36 230V 50/60HZ MESSING IP42

Material number
6267157
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval CE
Weight 3.4
Voltage (60Hz) 230 - 0
Voltage (50Hz) 230 - 0