PUMPE CM10-3 380-480V 50/60HZ

Material number
6261903
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approval CE, CURUS, EAC, ACS, TR, WRAS
Weight 52.1
Voltage (60Hz) 440 - 480
Voltage (50Hz) 380 - 415