DSV-10-M-4.0/1/X/XXXX

Material number
555999
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Relief of accumulator pressure to the tank Manual
Type of adjustment No details
M20100004 O
M20100003 O
M20100002 L
M20100001 NBR
Pressure setting 0
Design No pressure relief valve
M20004371 DB12
Accumulator connection M33x2
M20100000 S
Nom. size 10
Approval/test certificate No approval
Nominal pressure 5000
Nominal pressure 35
Nominal pressure 350
Design, poppet valve No poppet valve*
Preferred models No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
555999 DSV 10 M 401XXXXX EN
Product information EN

(0 MB)

Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

DSV 3-Way Safety Block
Product brochure EN

(0.57 MB)