4WSE6X

Material number
GP_1000486097
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Grouped product items
4WSE 6 X H01-24DG/V
Material-No. 4115567
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 25
Design:
Manifold-mounted
Product family:
4WSE 6 X
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
4WSE 6 X H01-0/V
Material-No. 4146461
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 25
Design:
Manifold-mounted
Product family:
4WSE 6 X
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.