4WE 6 U

Material number
GP_1000486399
Product Search
Filter selection
Reset filter
Grouped product items
4WE 6 U A01-24DG/V
Material-No. 4169800
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 80
Design:
Manifold-mounted
Product family:
4WE 6 U
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.