4WE 6 GA

Material number
GP_1000486205
Product Search
Filter selection
Reset filter
Flow rate range Q [l/min]
Select all Reset selection
Setting range P [bar]
Select all Reset selection
Sealing material
Select all Reset selection
Model
Select all Reset selection
Grouped product items
4WE 6 GA A01-24DG/V
Material-No. 4169787
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 50
Design:
Manifold-mounted
Product family:
4WE 6 GA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
4WE 6 GA A08-24DG/V
Material-No. 4520206
Setting range P [bar]:
0 - 320
Flow rate range for product family [l/min]:
0 - 50
Design:
Manifold-mounted
Product family:
4WE 6 GA 08
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
4WE 6 GA A01-24DG/N
Material-No. 4249066
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 50
Design:
Manifold-mounted
Product family:
4WE 6 GA
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.