4WE 6 C

  • Search Bar : $SL-1000055820 [1000484927] [global]
Material number
GP_1000486253
Product Search
Filter selection
Reset filter
Flow rate range Q [l/min]
Select all Reset selection
Setting range P [bar]
Select all Reset selection
Sealing material
Select all Reset selection
Model
Select all Reset selection
Grouped product items
4WE 6 C A08-24DO/V
Material-No. 4509178
Type, manual override:
Concealed override
Model:
8 watts
Manual override:
Yes
Function:
4/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
4WE 6 C A08-24DO/N
Material-No. 4513136
Type, manual override:
Concealed override
Model:
8 watts
Manual override:
Yes
Function:
4/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
4WE 6 C A08-24DG/N
Material-No. 4513262
Type, manual override:
Concealed override
Model:
8 watts
Manual override:
Yes
Function:
4/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
4WE 6 C A08-24DG/V
Material-No. 4513263
Type, manual override:
Concealed override
Model:
8 watts
Manual override:
Yes
Function:
4/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
4WE 6 C A01-24DG/V
Material-No. 4079208
Type, manual override:
Concealed override
Model:
Default
Manual override:
Yes
Function:
4/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.