MFU-60P18-GN-FED/-CB-M1

Material number
4842266
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details Standard

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFU-30 – 100 MobileFiltration Unit
Product brochure EN

(2.72 MB)

MFU-30/60/100S Operating instructions
Operating/maintenance instructions EN

(6.91 MB)

MFU-30/60/100E Operating instructions
Operating/maintenance instructions EN

(8.52 MB)

MFU-30E/-C064 Operating instructions
Operating/maintenance instructions EN

(6.02 MB)

MFU-30/60/100S-…/-T023 Operating instruc
Operating/maintenance instructions EN

(6.73 MB)

MFU-30/60/100S-…/-T024 Operating instruc
Operating/maintenance instructions EN

(6.73 MB)