Technical data
M20003778 | 6 |
---|---|
M20003853 | 400 |
Container size [l] | 130 |
Volume flow 1 | 100 |
Unit, max. permitted pressure | bar |
M20003852 | AC |
M20003854 | 50 |
M20003860 | 16 |
M20003858 | 54 |
M20003855 | 3 |
M20003782 | 5 |
M20003783 | 50 |
Max. permitted media temp. [°C] | 70 |
Min. permitted media temp. [°C] | 10 |
Type | OLSW-100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Price list OLSW
Product information
EN
(5.93 MB)

Tech News OLSW100
Product information
EN
(0.7 MB)