PPV100M45R-EDP24B2S-NV-S1A0N20-0010

Material number
4769336
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive Single pump
Ports SAE, metric thread
Position, ports 1 Radial
Controller Pressure-red. valve, Electro-prop. displ. adj.
Seals Viton
Shaft SAE BB splined shaft - undercut
Mounting flange SAE B mounting flange 2-hole
Direction of rotation Clockwise rotation
Displacement 45
Setting range Without
Size PPV100M

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Axial Piston Pump PPV100M
Product brochure EN

(11.7 MB)