-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7959-00001 | Download 1.45 MB |
[ "CS" ] | PRO7959-00001 | Download 1.45 MB |
[ "DA" ] | PRO7959-00001 | Download 1.45 MB |
[ "DE" ] | PRO7959-00001 | Download 1.45 MB |
[ "DE-AT" ] | PRO7959-00001 | Download 1.45 MB |
[ "DE-CH" ] | PRO7959-00001 | Download 1.45 MB |
[ "EN" ] | PRO7959-00001 | Download 1.45 MB |
[ "EN-AE" ] | PRO7959-00001 | Download 1.45 MB |
[ "EN-CH" ] | PRO7959-00001 | Download 1.45 MB |
[ "EN-IN" ] | PRO7959-00001 | Download 1.45 MB |
[ "EN-PL" ] | PRO7959-00001 | Download 1.45 MB |
[ "EN-ZA" ] | PRO7959-00001 | Download 1.45 MB |
[ "ES" ] | PRO7959-00001 | Download 0.67 MB |
[ "ES-AR" ] | PRO7959-00001 | Download 0.67 MB |
[ "ES-MX" ] | PRO7959-00001 | Download 0.67 MB |
[ "FI" ] | PRO7959-00001 | Download 1.45 MB |
[ "FR" ] | PRO7959-00001 | Download 0.68 MB |
[ "FR-CH" ] | PRO7959-00001 | Download 0.68 MB |
[ "HU" ] | PRO7959-00001 | Download 1.45 MB |
[ "IT" ] | PRO7959-00001 | Download 1.45 MB |
[ "IT-CH" ] | PRO7959-00001 | Download 1.45 MB |
[ "JA" ] | PRO7959-00001 | Download 1.45 MB |
[ "KO" ] | PRO7959-00001 | Download 1.45 MB |
[ "MS" ] | PRO7959-00001 | Download 1.45 MB |
[ "NL" ] | PRO7959-00001 | Download 1.45 MB |
[ "NL-BE" ] | PRO7959-00001 | Download 1.45 MB |
[ "NO" ] | PRO7959-00001 | Download 1.45 MB |
[ "PL" ] | PRO7959-00001 | Download 1.45 MB |
[ "PT" ] | PRO7959-00001 | Download 0.68 MB |
[ "SK" ] | PRO7959-00001 | Download 1.45 MB |
[ "SV" ] | PRO7959-00001 | Download 1.45 MB |
[ "TR" ] | PRO7959-00001 | Download 1.45 MB |
[ "ZH" ] | PRO7959-00001 | Download 1.45 MB |
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019 |
---|---|
Size CTU | 0 = h=300, b=800, t=400mm |
Supply voltage | M = 230 VAC, 50/60 Hz |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media