CTU-1251-M-Z-R/-EA

Material number
4650468
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU 2= h=550, b=800, t=650mm
Supply voltage M = 230 VAC, 50/60 Hz

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CTU1000 series - ContaminationTest Unit
Product brochure EN

(1.45 MB)

CTU1x5x Operating instructions
Operating/maintenance instructions EN

(6.72 MB)

CTU1x3x/1x4x Operation instructions
Operating/maintenance instructions EN

(8.23 MB)

CTU1x50 Rebuilding Kit RM1/RM3 Installation instructions
Operating/maintenance instructions EN

(9.51 MB)