Technical data
Colour/finish | RAL 7035 Light grey |
---|---|
Flow rate | Without flow switch |
Refrigerant | R134a |
Voltage (60Hz) | 440 - 0 |
Voltage (50Hz) | 400 - 0 |
Cooling system | Compressor, air |
Housing | S4 |
Cooling capacity at 20°C/35°C tu | 7500 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4636271 technical documents
Product information
EN
(1.82 MB)
BUW BEISTELLKÜHLER S-REIHE EN
Operating/maintenance instructions
EN
(2.58 MB)
4570128 Produktionformation
Product information
EN
(7.83 MB)
4602249 Produkinformation
Product information
EN
(2.35 MB)
4602251 Produktinformation
Product information
EN
(2.37 MB)
RFCS-S Smart Line Product info
Product information
EN
(0 MB)