IXU-1-S-Z-Z-Z-C-Z

Material number
4625549
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Supplementary details Without
Measurement equipment Without
Clogging indicator VM 2 C.0
Voltage Without
Type of pump Without drive
Type Stationary
Size 1 IX element, ~2.2l/min
Pre-filter OLF-5/4 Toploader