RFCS-S2-004000-W-L-R24-4-IW

Material number
4602251
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Colour/finish RAL 7035 Light grey
Refrigerant R134a
Voltage (60Hz) 440 - 0
Voltage (50Hz) 400 - 0
Cooling system Compressor, air
Housing S2
Cooling capacity at 20°C/35°C tu 4000

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4602251 Produktinformation
Product information EN

(2.37 MB)

BUW BEISTELLKÜHLER S-REIHE EN
Operating/maintenance instructions EN

(2.27 MB)

4570128 Produktionformation
Product information EN

(7.83 MB)

4602249 Produkinformation
Product information EN

(2.35 MB)